Appleton™ Areamaster™ Generation 2 LED Luminaires | Submersion Test
1:13
Appleton™ Areamaster™ Generation 2 LED is submersed in up to 1 meter of water for at least 30 minutes to ensure no water seepage into the fixture.
Related Videos
In Lighting
-
Play video Appleton™ Mercmaster™ LED Generation 3 Luminaire Overview
Appleton™ Mercmaster™ LED Generation 3 Luminaire Overview
Full-featured lighting solution designed to meet the most demanding task and area lighting requirements.
2:06
-
Play video Appleton™ Rigmaster™ LED Luminaires | Rain Test
Appleton™ Rigmaster™ LED Luminaires | Rain Test
Appleton™ Rigmaster™ LED Luminaires were subjected to 4 hours of continuous rain testing at a pressure of 5 PSI. This test validates that there is no risk of electrical shock due to moisture seepage when installed in the field.
1:18
-
Play video Appleton™ Rigmaster™ LED Luminaires | Dust Test
Appleton™ Rigmaster™ LED Luminaires | Dust Test
Appleton™ Rigmaster™ LED Luminaires were enclosed inside a sand and dust chamber and subjected to blowing dust for 8 hours to ensure the integrity of the enclosure’s seal. depression.
1:13
-
Play video TMC2X hazardous location cable connectors install in seconds with our RapidEx liquid resin seal
TMC2X hazardous location cable connectors install in seconds with our RapidEx liquid resin seal
Whether you’re installing one connection or one thousand, save time and labor with TMC2X.
1:46
-
Play video Code●Master™ LED: The easy way to specify, install and maintain explosionproof lighting
Code●Master™ LED: The easy way to specify, install and maintain explosionproof lighting
Easy to install for retrofit applications, using the same mounting hoods as our legacy luminaires.
1:44
-
Play video Appleton™ Mercmaster™ LED Generation 3 Luminaire | Vibration Test
Appleton™ Mercmaster™ LED Generation 3 Luminaire | Vibration Test
Appleton™ Mercmaster™ LED Generation 3 Series Luminaires with ceiling mounting hoods were subjected to vibration tests at 4G resonance frequency.
0:40